MT13550082 5 TAKEUP ROLLER BRG
10415449
MFG #: Rex
$0.00
/
- Fixed/Expansion: Fixed
- Housing Construction: Solid
- Housing Material: Cast Iron
- Housing Style: Take-Up Block
- Housing Type: Take Up, Wide Slot
- Radial Clearance: C3 STANDARD
- Seal Type: Heavy Contact Seal
- Ability to Relubricate: Yes
- Adjusting Screw Clearance Hole Diameter (in): 2.38 in
- Adjusting Screw Square Nut Seat Height (in): 3.75 in
- Adjustment Pad Height (in): 6.25 in
- Adjustment Slot Width (in): 2.5 in
- Allowable Working Load [2/3 Yield Strength] (lb): 68000 lb
- Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal; G Triple Lip
- Base to Center Height (in): 9.438 in
- Bore Diameter (in): 5 in
- Cage Material: Engineered Polymer
- Grease Fitting Thread Size: 1/4 NPT
- Height: 11.00
- Housing Cast Face to Outermost Bearing Face (in): 1.16 in
- Housing Coating: Powder Coated
- Housing Color: Black
- Housing Outside Diameter to Cast Square Nut Slot Face (in): 10.88 in
- Housing Width (in): 5.78 in
- Inner Ring Outside Diameter (in): 5.75 in
- Insert: 5500U82
- Length: 18.75
- Length Through Bore (in): 7.88 in
- Locking Collar Outside Diameter (in): 7.06 in
- Locking Device Kit: SC13 QTY 2
- Lubricant: Lithium Complex NLGI 2 Grease
- Max Operating Temperature (C): 107 C
- Max Operating Temperature (F): 225 F
- Maximum Speed (RPM): 1000 rpm
- Microlock Kit: ML4
- Misalignment Capability: ±2.0° Misalignment - Dynamic
- Misalignment Type: Dynamic
- Net Weight: 127.00
- Overall Height (in): 11.25 in
- Overall Length (in): 14.88 in
- Overall Width (in): 7.88 in
- Primary Seal: BUNA SPRING LOADED LIP SEAL
- Radial Dynamic Load Capacity (lb): 191500 lb
- Rolling Element: Spherical Roller
- Seal Kit: MS13
- Setscrew Torque (in-lbs): 1350 in/lbs
- Shaft Locking Type: Double Set Collar
- Size Code: 13
- Slot Length (in): 9 in
- Slot Spacing (in): 10.25 in
- Slot Width (in): 2.06 in
- Static Load Rating (lb): 241900 lb
- Unit of Dimension: IN
- Vibration Frequency Fundamental Train: 0.0071 cps
- Vibration Frequency Inner Ring Defect: 0.173 cps
- Vibration Frequency Outer Ring Defect: 0.127 cps
- Vibration Frequency Roller Spin: 0.0515 cps
- Weight unit: LB
- Width: 9.00
5" Mounted Spherical Roller Bearing, Fixed Cast Iron Take-up Block, Double Setscrew Locking Collar, Spring Loaded Heavy Contact Seal, Inner Race with Rexlon Lined Bore
- How to Adjust Rex and Link-Belt Spherical Roller Bearing Clearance(Video)
- How to Install a Set Screw Mounted Industrial Bearing(Video)
- How to Replace a Roller Bearing Insert(Video)
- How to Replace Rex & Link-Belt Roller Bearing Seals(Video)
- How to Select a Seal for Rex & Link-Belt Roller Solid Housed Roller Bearings(Video)
- Proper Bearing Alignment - Rexnord Bearings(Video)
- Rex Mounted Roller Bearings Installation Instructions(DOC)
- Rexnord Bearings Catalog(DOC)