ZT165700 7 TAKEUP ROLLER BRG

10443472 MFG #: Rex
$0.00 /
  • Fixed/Expansion: Fixed
  • Housing Construction: Solid
  • Housing Material: Steel
  • Housing Style: Take-Up Block
  • Housing Type: Take Up, Wide Slot
  • Radial Clearance: C3 STANDARD
  • Seal Type: Clearance Seal
  • Ability to Relubricate: Yes
  • Adjusting Screw Clearance Hole Diameter (in): 3.13 in
  • Adjusting Screw Square Nut Seat Height (in): 5 in
  • Adjustment Pad Height (in): 8 in
  • Adjustment Slot Width (in): 3.5 in
  • Allowable Working Load [2/3 Yield Strength] (lb): 165300 lb
  • Available Seal Type: M Spring Loaded Heavy Contact Lip Seal (Buna and Viton); Z Clearance Seal
  • Base to Center Height (in): 12.938 in
  • Bore Diameter (in): 7 in
  • Cage Material: Steel
  • Grease Fitting Thread Size: 1/4 NPT
  • Housing Cast Face to Outermost Bearing Face (in): 1.28 in
  • Housing Coating: Powder Coated
  • Housing Color: Black
  • Housing Outside Diameter to Cast Square Nut Slot Face (in): 15.38 in
  • Housing Width (in): 6 in
  • Inner Ring Outside Diameter (in): 8.045 in
  • Insert: 5700U
  • Length Through Bore (in): 8.75 in
  • Locking Collar Outside Diameter (in): 9.72 in
  • Locking Device Kit: SC16 QTY 2
  • Lubricant: Lithium Complex NLGI 2 Grease
  • Max Operating Temperature (C): 107 C
  • Max Operating Temperature (F): 225 F
  • Maximum Speed (RPM): 800 rpm
  • Microlock Kit: ML4
  • Misalignment Capability: ±2.0° Misalignment - Dynamic
  • Misalignment Type: Dynamic
  • Net Weight: 410.00
  • Overall Height (in): 16 in
  • Overall Length (in): 20.63 in
  • Overall Width (in): 8.75 in
  • Primary Seal: STEEL CLEARANCE SEAL
  • Radial Dynamic Load Capacity (lb): 309860 lb
  • Rolling Element: Spherical Roller
  • Seal Kit: ZS16NEW
  • Setscrew Torque (in-lbs): 1600 in/lbs
  • Shaft Locking Type: Double Set Collar
  • Size Code: 16
  • Slot Length (in): 14.31 in
  • Slot Spacing (in): 14.13 in
  • Slot Width (in): 2.56 in
  • Static Load Rating (lb): 395500 lb
  • Vibration Frequency Fundamental Train: 0.0071 cps
  • Vibration Frequency Inner Ring Defect: 0.1729 cps
  • Vibration Frequency Outer Ring Defect: 0.1271 cps
  • Vibration Frequency Roller Spin: 0.0521 cps
  • Weight unit: LB
7" Mounted Spherical Roller Bearing, Steel Take-up Block, Double Setscrew Locking Collar, Clearance Seal
QTY