1110 5/8 PILLOWBLK CAST IRON SLEEVE
10413024
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 0.625 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt
- Sleeve Material: Plain Iron
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: CAST IRON SLEEVE BRG
- Grease Fitting Size: 1/8 NPT
- Height: 2.13
- Length: 3.69
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 0.65
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.69
5/8" Mounted Plain Iron Sleeve Bearing, Cast Iron 2-Bolt Pillow Block