21248 3 PILLOWBLK BABB SLEEVE

10423687 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 3 in
  • Housing Coating: POWDER COATED
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Two Bolt, Split Angle
  • Sleeve Material: Babbitt
  • Base to Centerline Height (in): 2 1/2 in
  • Bearing Brand: LINK-BELT RIGID SLEEVE
  • Bearing Type: BABBITT SLEEVE BRG
  • Bore Length (in): 6 in
  • Distance Between Bolt Holes (in): 8 1/2 in
  • Expansion Type: Non-Expansion Bearing (Fixed)
  • Grease Fitting Size: 3/8 NPT
  • Height: 11.25
  • Length: 6.50
  • Lubrication Type: NOT GREASED FROM FACTORY
  • Maximum Temperature (C): 54 C
  • Maximum Temperature (F): 130 F
  • Mounting Bolt Hole Slot Length (in): 1 1/8 in
  • Mounting Bolt Size (in): 3/4 in
  • Mounting Pad Height (in): 1 5/16 in
  • Mounting Pad Length (in): 10 3/4 in
  • Mounting Pad Width (in): 3 1/2 in
  • Net Weight: 22.80
  • Pipe Tap Size (in): 3/8 in
  • Required Distance for Cap Removal (in): 6 3/4 in
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 5.00
3" Mounted Babbitt Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint
QTY