21224Z 1 1/2 PILLOWBLK BRZ SLEEVE
10434406
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.5 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Iron
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Two Bolt, Split Angle
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Grease Fitting Size: 1/4 NPT
- Height: 2.25
- Insert: 285BY212
- Length: 5.75
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 4.49
- Shims: 131Y95423 QTY 4
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.75
1 1/2" Mounted Bronze Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint