21543 2 11/16 PILLOWBLK BABB SLEEVE

10407206 MFG #: Link-Belt
$0.00 /
  • Bore Size (in): 2.6875 in
  • Housing Coating: POWDER COATED
  • Housing Material: Cast Iron
  • Housing Style: Pillow Block
  • Housing Type: Pillow Block, Four Bolt, Split 40 degree
  • Sleeve Material: Babbitt
  • Base to Centerline Height (in): 3 in
  • Bearing Brand: LINK-BELT RIGID SLEEVE
  • Bearing Type: BABBITT SLEEVE BRG
  • Bolt Hole Spacing Width (in): 2 1/4 in
  • Bore Length (in): 5 1/2 in
  • Distance Between Bolt Holes (in): 8 1/4 in
  • Expansion Type: Non-Expansion Bearing (Fixed)
  • Grease Fitting Size: 3/8 NPT
  • Lubrication Type: NOT GREASED FROM FACTORY
  • Maximum Temperature (C): 54 C
  • Maximum Temperature (F): 130 F
  • Mounting Bolt Hole Slot Length (in): 1 in
  • Mounting Bolt Size (in): 5/8 in
  • Mounting Pad Height (in): 1 1/4 in
  • Mounting Pad Length (in): 10 1/2 in
  • Mounting Pad Width (in): 4 1/4 in
  • Net Weight: 23.25
  • Pipe Tap Size (in): 3/8 in
  • Required Distance for Cap Removal (in): 7 in
  • Weight unit: LB
2 11/16" Mounted Babbitt Sleeve Bearing, Cast Iron 2-Bolt Split Pillow Block, Angle Type Split Joint - 40° Off Horizontal
QTY