2K1495Z 5 15/16 PILLOWBLK BRZ SLEEVE
10438869
MFG #: Link-Belt
$0.00
/ EA
- Bore Size (in): 5.9375 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Gibbed Joint
- Base to Centerline Height (in): 5.5 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Distance Between Bolt Holes (in): 16.5 in
- Grease Fitting Size: 1/2 NPT
- Height: 9.75
- Insert: 285BY331
- Length: 20.25
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 215.00
- Shims: 131Y36621 QTY 12
- Unit of Dimension: IN
- Weight unit: LB
- Width: 8.50
Link-Belt 2K1495Z Sleeve Bearings 2K1400Z Pillow Block. Contact Rexnord for more details.