2K14160Z 10 PILLOWBLK BRZ SLEEVE
10476383
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 9 in
- Housing Coating: POWDER COATED
- Housing Material: Cast Steel
- Housing Style: Pillow Block
- Housing Type: Pillow Block, Four Bolt, Gibbed Joint
- Base to Centerline Height (in): 9 in
- Bearing Brand: LINK-BELT RIGID SLEEVE
- Bearing Type: BRONZE SLEEVE BRG
- Distance Between Bolt Holes (in): 25 in
- Grease Fitting Size: 1/2 NPT
- Insert: 285BY340
- Lubrication Type: NOT GREASED FROM FACTORY
- Net Weight: 680.00
- Shims: 131Y36624 QTY 2
- Weight unit: LB
Product Family: Other Bearing; Line: Sleeve Bearing