3247T1 FLEX BLOCK INSERT
10414767
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.9375 in
- Bore Size (mm): 74.6125 mm
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: SINTERED BRONZE SLEEVE BRG
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Lubrication Type: SELF LUBRICATING SLEEVE
- Maximum Speed (RPM): APPLICATION SPECIFIC-CALL ENG rpm
- Net Weight: 8.24
- Service Instructions: BR3-012 LB SLEEVE BLOCK
- Weight unit: LB
2 15/16" Oil Impregnated Porous Sintered Bronze Replacement Insert for Series 3200 Flex-Block Sleeve Bearing