3239T1 FLEX BLOCK INSERT
10428242
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.4375 in
- Bore Size (mm): 61.9125 mm
- Net Weight: 5.20
- Weight unit: LB
2 7/16" Oil Impregnated Porous Sintered Bronze Replacement Insert for Series 3200 Flex-Block Sleeve Bearing