3222T3 FLEX BLOCK INSERT
10407058
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 1.375 in
- Bearing Brand: LINK-BELT FLEX BLOCK SLEEVE
- Bearing Type: CARBON GRAPHITE SLEEVE BRG
- C Dynamic Load Rating: CALL ENG lb
- Co Static Load Rating: CALL ENG lb
- Lubrication Type: SELF LUBRICATING SLEEVE
- Maximum Speed (RPM): APPLICATION SPECIFIC-CALL ENG rpm
- Maximum Temperature (C): 371 C
- Maximum Temperature (F): 700 F
- Net Weight: 1.50
- Service Instructions: BR3-012 LB SLEEVE BLOCK
- Sleeve Material: Carbon Graphite Self-Lubricating
- Weight unit: LB
1 3/8" Self Lubricating Carbon Graphite Replacement Insert for Series 3200 Flex-Block Sleeve Bearing