3239T3 FLEX BLOCK INSERT
10416193
MFG #: Link-Belt
$0.00
/
- Bore Size (in): 2.4375 in
- Bore Size (mm): 61.9125 mm
- Maximum Temperature (C): 371 C
- Maximum Temperature (F): 700 F
- Net Weight: 4.59
- Sleeve Material: Carbon Graphite Self-Lubricating
- Weight unit: LB
2 7/16" Self Lubricating Carbon Graphite Replacement Insert for Series 3200 Flex-Block Sleeve Bearing