OBS BAR CAP P14BC .25IN BAR UH 20FT

10309385 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Chain Guide Profiles
  • Height: 0.50
  • Length: 240.00
  • Net Weight: 1.15
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 0.50
Bar Cap in Polyethylene UHMWPE Material, 20 Feet Long. Clips Onto 1/4 Inch Flat Bar for Chain and Belt Support. 0.5 Inch Top Surface Area.
QTY