OBS BAR CAP CSI 12GA UH 100FT

10324362 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Chain Guide Profiles
  • Height: 2.00
  • Length: 36.00
  • Net Weight: 0.35
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 36.00
Bar Cap in Polyethylene UHMWPE Material, 100 Feet Long. Clips Onto 11 or 12 Gauge Flat Bar for Chain/Belt Support or Neck Guides
QTY