CT ULF 24IN B 0.625IN 90° KIT

10400639 MFG #: Rexnord
$0.00 /
  • Material: ULF
  • Radius (in): 24 in
  • Chain Accessory Category: Corner Track
  • Curve Retention Type: Bevel
  • Height: 24.00
  • Length: 48.00
  • Net Weight: 2.33
  • Thickness (in): 0.63 in
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 48.00
Corner Track Kit - 90 Degree 24 Inch Radius With 0.625 Inch Thick Bevel Cross Section Made Of ULF™ Ultra Low Friction Material
QTY