CT N 30IN R 0.625IN 90┬░ KIT HDWE
10178068
MFG #: Rexnord
$0.00
/
- Material: Nylatron
- Radius (in): 30 in
- Chain Accessory Category: Corner Track
- Curve Retention Type: TAB
- Height: 6.00
- Length: 48.00
- Net Weight: 3.62
- Thickness (in): 0.63 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00
Corner Track Kit - 90 Degree 30 Inch Radius With 0.625 Inch Thick Rectangular Cross Section Made Of Nylatron® Material