CT UH 24IN R 0.75IN 90┬░ KIT
10178910
MFG #: Rexnord
$0.00
/
- Material: UHMWPE
- Radius (in): 24 in
- Chain Accessory Category: Corner Track
- Curve Retention Type: TAB
- Net Weight: 2.82
- Thickness (in): 0.75 in
- Weight unit: LB
Corner Track Kit - 90 Degree 24 Inch Radius With 0.75 Inch Thick Rectangular Cross Section Made Of UHMWPE Material