CT ULF 24IN R 0.375IN 90┬░ KIT
10400637
MFG #: Rexnord
$0.00
/
- Material: ULF
- Radius (in): 24 in
- Chain Accessory Category: Corner Track
- Curve Retention Type: TAB
- Height: 24.00
- Length: 48.00
- Net Weight: 1.40
- Thickness (in): 0.38 in
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00
Corner Track Kit - 90 Degree 24 Inch Radius With 0.375 Inch Thick Rectangular Cross Section Made Of ULF™ Ultra Low Friction Material