OBS SUP BASE BIPOD 402 D1-1/2IN PIPE

10309082 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Support Base
  • Height: 6.00
  • Length: 24.00
  • Net Weight: 2.31
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Bipod Support Base. 19.29 Inches Length, 5.71 Inches Height. 1-1/2 Inch Pipe Size, 5/8-11 Inch Thread. Reinforced Polyamide Base, Brass Threaded Inserts, Stainless Steel Hardware.
QTY