SUPP BASE BIPOD 618 D50.8MM SS
10135807
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Support Base
- Height: 9.04
- Length: 21.02
- Net Weight: 2.31
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.14
Bipod Support Base. 19.29 Inches Length, 5.71 Inches Height. 2 Inch Tube Size, M16 Thread. Reinforced Polyamide Base, Brass Threaded Inserts, Stainless Steel Hardware.