HINGE 337 M6
10100712
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Hinges
- Height: 20.00
- Length: 70.00
- Net Weight: 0.12
- Thread Size: M6
- Unit of Dimension: MM
- Weight unit: LB
- Width: 50.00
Hinge in Reinforced Polyamide Material, Pin in Ferritic Stainless Steel Material. 2.76 Inches in Total Width and 1.97 Inches High.