KNOB 182 M10 PA NK
10084557
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 12.00
- Length: 12.00
- Net Weight: 0.05
- Thread Size: M10
- Unit of Dimension: IN
- Weight unit: KG
- Width: 12.00
Knob - Female - 182. Knob in Reinforced Polyamide Material, Threaded Insert in Nickel Plated Brass. Thread M10.