OBS KNOB 280 3/8-16IN PA NK
10309227
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Tightening Elements
- Height: 4.00
- Length: 4.00
- Net Weight: 0.22
- Thread Size: 3/8-16
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Knob - Male - 280. Knob in Reinforced Polyamide Material, Threaded Insert in Nickel Plated Steel. Thread 3/8-16 Inch.