OBS G-RAIL CLAMP 011-WD D3/8IN 2.5IN CNT
10309169
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Height: 4.00
- Length: 4.00
- Net Weight: 0.31
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Double Rail Clamp With Square Hole, Stainless Steel Material. 3 Inch Width. C-Rail Center 2.5 Inch. Use 5/16 Inch or M8 Bolts