G-RAIL CLAMP 011-WD D3/8IN 2.5IN CNTR

10309169|US07
$0.00 /
  • Conveyor Component Category: Guide Rail Clamps
  • Height: 4.00
  • Length: 4.00
  • Net Weight: 0.31
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 4.00
Double Rail Clamp With Square Hole, Stainless Steel Material. 3 Inch Width. C-Rail Center 2.5 Inch. Use 5/16 Inch or M8 Bolts
QTY