OBS CLAMP 016 D5/16IN AL
10309556
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Height: 4.00
- Length: 4.00
- Net Weight: 0.10
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Compression Clip In Aluminum. Uses 5/16 Inch Fastener. Requires Backing Plate when attaching to a connecting rod.