OBS ADJ ROD 020 D1/2X15IN SS
10309849
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Diameter (in): 1/2 in
- Height: 4.00
- Length: 16.00
- Net Weight: 0.75
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Adjusting Rod 020 With A Diameter of 1/2 Inch and a Length of 15 Inches In Stainless Steel