OBS ADJ ROD 020J D1/2X9IN SS
10309032
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Diameter (in): 1/2 in
- Height: 4.00
- Length: 10.00
- Net Weight: 0.45
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Adjusting Rod 020 Jointed With A Diameter of 1/2 Inch and a Length of 9 Inches In Stainless Steel