OBS ADJ ROD 020J D5/8X10IN SS
10309110
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Diameter (in): 5/8 in
- Height: 4.00
- Length: 11.00
- Net Weight: 0.60
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Adjusting Rod 020 Jointed With A Diameter of 5/8 Inch and a Length of 10 Inches In Stainless Steel