OBS CLAMP 021 D1/2IN PA
10309726
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Height: 4.00
- Length: 4.00
- Unit of Dimension: IN
- Width: 4.00
Rod Clamp for Rod or Flat Bar. Clamp in Reinforced Polyamide Material, Bolt in Stainless Steel, Nut in Nickel Plated Brass. Mounts on Flat Bar up to 1/4 x 1 Inch or Rods Up To 1/2 Inch in Diameter