OBS CLAMP/ROD 031 D1/2IN L7IN LASER
10309176
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Height: 12.00
- Length: 12.00
- Net Weight: 0.35
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rail Clamp and Metal Rod Combination. 7 Inch Rod Length, Etched. Clamp in Reinforced Polyamide Material, Bolt in Stainless Steel, Nut in Nickel Plated Brass.