OBS CLAMP/ROD 032 D1/2IN L11IN LASER

10308966 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Guide Rail Clamps
  • Diameter (in): 1/2 in
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 0.55
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Rail Clamp and Metal Rod Combination. 11.25 Inch Rod Length, 1/2 Inch Diameter Etched. Stainless Steel Rod, Clamp in Reinforced Polyamide Material, Bolt in Stainless Steel, Nut in Nickel Plated Brass.
QTY