BRKT 114 LOWER TYPE 2 PA
10075613
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Height: 24.00
- Length: 48.00
- Net Weight: 0.21
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00
Lower Conveyor Bracket, Type 2, Made of Reinforced Black Polyamide. 4.5 Inch High x 3.38 Inch in Long x 1.5 Inch Width