BRKT 114 UPPER TYPE B PA

10075614 MFG #: Rexnord
$0.00 /
  • Material: Plastic
  • Conveyor Component Category: Guide Rail Brackets
  • Height: 4.75
  • Length: 3.00
  • Net Weight: 0.22
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 1.50
Upper Conveyor Bracket, Type B, Made of Reinforced Black Polyamide. 4.75 Inch High x 3 Inch in Long x 1.5 Inch Width
QTY