BRKT 114 UPPER TYPE A PA
10075616
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Height: 24.00
- Length: 48.00
- Net Weight: 0.32
- Unit of Dimension: IN
- Weight unit: LB
- Width: 48.00
Upper Conveyor Bracket, Type A, Made of Reinforced Black Polyamide. 7.63 Inch High x 3 Inch in Long x 1.5 Inch Width