R-GUI 756 PEARL PE BN 1S2H AL 120IN
10139304
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Product Guides
- Height: 6.00
- Length: 122.00
- Net Weight: 12.33
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Pearl™ Roller Side Guide - 1 Side 2 High.120 Inches Length. Anodized Aluminum Structure, Rollers in Polyethylene Material Brown In Color, Frame and Pins in Acetal (POM) Material. Use 5/16 Inch or M8 Bolts