OBS BRKT 201 L11.5IN SS

10309523 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Guide Rail Brackets
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 0.75
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Fixed Guide Rail Bracket in 304 Stainless Steel. 11.5 Inches Long x 1.71 Inches Wide
QTY