OBS BRKT 203LTC D1/2IN
10309075
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Diameter (in): 1/2 in
- Height: 12.00
- Length: 12.00
- Net Weight: 0.69
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Guide Rail Bracket with Swivel Head, 203LTC, Knob in Polyamide with Nickel Plated Steel Threaded Insert, Stainless Steel Hardware, 1/2 Inch Rod Diameter