OBS BRKT 203L PA
10309513
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Diameter (in): Not Applicable - Rod Notcluded in
- Height: 12.00
- Length: 12.00
- Net Weight: 0.40
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Bracket Body 203L Made of Polyamide with Stainless Steel Washer. Rod Not Included