OBS BRKT 204F L7.5IN SS

10309065 MFG #: Rexnord
$0.00 /
  • Conveyor Component Category: Guide Rail Brackets
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 0.57
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Mounting Bar With Stainless Steel Bracket and Hardware, Includes Bolt and Washer. 7.5 Inches Long x 1.80 Inches High.
QTY