OBS BRKT KIT 205-BC 0.1875IN THICK SS

10309021 MFG #: Rexnord
$0.00 /
  • Material: Stainless
  • Conveyor Component Category: Guide Rail Brackets
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 1.05
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Standard Metal L Bracket Assembly, BC Style, Stainless Steel. Each Bracket 0.1875 Inch Thickness. Assembly 8.75 Inches in Total Height x 3.75 Inches Long
QTY