OBS BRKT KIT 205-BB 0.25IN THICK SS

10309119 MFG #: Rexnord
$0.00 /
  • Material: Stainless
  • Conveyor Component Category: Guide Rail Brackets
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 1.25
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Standard Metal L Bracket Assembly, BB Style, Stainless Steel. Each Bracket 0.25 Inch Thickness. Assembly 7.5 Inches in Total Height x 3.25 Inches Long
QTY