OBS BRKT KIT 205-DC 0.125IN THICK SS
10309129
MFG #: Rexnord
$0.00
/
- Material: Stainless
- Conveyor Component Category: Guide Rail Brackets
- Height: 12.00
- Length: 12.00
- Net Weight: 0.78
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Standard Metal L Bracket Assembly, DC Style, Stainless Steel. Each Bracket 0.125 Inch Thickness. Assembly 10.3 Inches in Total Height x 3.75 Inches Long