OBS BRKT 205-A 0.25IN THICK SS
10309138
MFG #: Rexnord
$0.00
/
- Material: Stainless
- Conveyor Component Category: Guide Rail Brackets
- Height: 12.00
- Length: 12.00
- Net Weight: 0.73
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Long Angle Bracket - Double Slot Made of Stainless Steel. 1/4 Inch Thickness