OBS BRKT KIT 205-AB 0.25IN THICK SS
10309320
MFG #: Rexnord
$0.00
/
- Material: Stainless
- Conveyor Component Category: Guide Rail Brackets
- Height: 12.00
- Length: 12.00
- Net Weight: 1.49
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Standard Metal L Bracket Assembly, AB Style, Stainless Steel. Each Bracket 0.25 Inch Thickness. Assembly 9 Inches in Total Height x 3.25 Inches Long