OBS BRKT 205-B 0.125IN THICK SS
10309647
MFG #: Rexnord
$0.00
/
- Material: Stainless
- Conveyor Component Category: Guide Rail Brackets
- Height: 12.00
- Length: 12.00
- Net Weight: 0.31
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Standard Angle Bracket - Single Slot Made of Stainless Steel. 1/8 Inch Thickness