OBS ADJ ROD 212 D1/2X4IN 5/16-18IN SS LA
10309122
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Diameter (in): 1/2 in
- Height: 4.00
- Length: 19.00
- Net Weight: 0.20
- Thread Size: 5/16-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Adjusting Rod 212 With A Diameter of 1/2 Inch, 5/16-18 Inch Thread, and a Length of 4 Inches In Stainless Steel Laser Etched