OBS ADJ ROD 212 D1/2X10IN 1/4-20IN SS LA
10309382
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Diameter (in): 1/2 in
- Height: 4.00
- Length: 21.00
- Net Weight: 0.50
- Thread Size: 1/4-20
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Adjusting Rod 212 With A Diameter of 1/2 Inch, 1/4-20 Inch Thread, and a Length of 10 Inches In Stainless Steel Laser Etched