OBS ROD ADPT 212JQ D5/8 5/16-18IN SS
10309345
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Clamps
- Height: 4.00
- Length: 4.00
- Net Weight: 0.05
- Thread Size: 5/16-18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Jointed Adjusting Rod Adapter - 5/16-18 Inch Thread and Stud Thread. Stainless Steel Material