OBS BRKT 221 D1/2IN PA
10309722
MFG #: Rexnord
$0.00
/
- Conveyor Component Category: Guide Rail Brackets
- Diameter (in): 1/2 in
- Height: 12.00
- Length: 12.00
- Net Weight: 1.04
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Heavy Duty Guide Rail Bracket With Eyebolt Made of Polyamide with Nickel Plated Steel Thread Knob and Stainless Steel Hardware. 1/2 Inch Rod Diameter